- Article no.:
- TS 8176235
- Benefits
- Automatic potential equalisation and higher EMC protection due to enclosure panel holders with earthing insert
- Easy positioning with the location aid
- Earthing bolt with contact surface
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Dipcoat-primed, powder-coated on the outside
- Colour
- RAL 7035
- Supply includes
- Assembly parts
- Note
- Enclosure panel holders may optionally be fitted from the inside or outside of the enclosure
- Area available for population: External dimension – 100 mm
- To fit
- Enclosure type: TS
TS IT
Height: 1,200 mm
Depth: 1,000 mm
- IP protection category to IEC 60 529
- IP 55
- Basic material
- Sheet steel
- Packs of
- 2 pc(s).
- Net weight
- 28.2 kg
- Gross weight
- 29.4 kg
- Customs tariff number
- 94039910
- EAN
- 4028177317536
- ETIM 9
- EC002524
- ECLASS 8.0
- 27182101
- Product description
-
TS Side panel, screw-fastened, for TS, TS IT, for WD: 1200x1000 mm, Sheet steel