Base/plinth trim panels, side, 200 mm for base/plinth system VX, sheet steel

Article no.: VX 8620046

Base/plinth trim panels are used in the depth to finish off a base/plinth unit at the sides.

Article no.:
VX 8620046
Product description
To finish off a base/plinth unit at the sides and for additional stabilisation or for the interior configuration of bayed base/plinths. One 200 mm high or two 100 mm high trim panels may optionally be fitted on 200 mm high base/plinths.
Material
Sheet steel
Colour
RAL 9005
Supply includes
Assembly parts
Dimensions
Height: 200 mm
To fit
Depth: = 1,200 mm
Weight/pack
6.7 kg
Packs of
2 pc(s).
Net weight
6.676 kg
Customs tariff number
94039910
EAN
4028177927001
ECLASS 8.0
27182003
Product description
VX Base/plinth trim panel, side, H: 200 mm, for D: 1200 mm, sheet steel
Approvals
UL + C-UL - FTTA
Documentation
Instructions
Data sheets
Technical details