- Article no.:
- VX 9680208
- Material
- Sheet steel, 1.5 mm
- Surface finish
- Enclosure frame: Dipcoat-primed
Rear panel: Dipcoat-primed, powder-coated on the outside, textured paint
Gland plates: Zinc-plated
- Colour
- RAL 7035
- Supply includes
- Enclosure frame
Rear panel
Gland plates
- Protection category to IEC 60 529
- Up to IP 54, depending on the panels
- Test specification
- IEC 61 439-1/-2
- IEC 61 641
- Dimensions
- Width: 1,200 mm
Height: 2,000 mm
Depth: 800 mm
- Packs of
- 1 pc(s).
- Gross weight
- 83 kg
- Customs tariff number
- 94032080
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101
- Product description
-
VX modular enclosure, WxHxD: 1200x2000x800 mm, sheet steel