Enclosures

Command panels

The command panel and support arm/stand systems are perfectly coordinated, and may be combined to meet your individual requirements in terms of design, functionality and ergonomics. Command panels in aluminium and sheet steel, support arm systems CP 40/60/120/180 in a choice of materials, stand systems for various siting situations.

Command panels

Comfort Panel

Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. Low weight coupled with high stability. Protection category IP 65 to IEC 60 529.

Command panels

Compact Panel

Command panel in an elegant design made from extruded aluminium sections. Ideal for small operator panels. Versatile interior installation

Command panels

Optipanel

Aluminium enclosure, high thermal conductivity for optimum passive heat dissipation. For smaller panels and control solutions. Super-slimline design, needs hardly more space than the installed equipment itself.

Command panels

Operating housing AX with handle strips

Operating housing with sheet steel handle strips based on AX, with support arm cut-out Ø 130 mm to fit support arm system CP 60/120/180, service access optionally from the front or rear, aluminium front panel easily removable for machining,...

Command panels

Operating housing AX for desktop TFT up to 24"

The operating housing for desktop TFT up to 24" based on AX, sheet steel, with an integrated VESA 75/100 bracket. Effective and appealing protection for standard desktop TFTs up to 24" in the formats 16:9/16:10. High protection category...

Command panels

Command panel HD

Monitors, PCs and other components with displays are hygienically and securely protected in the command panel. The roof tilt of 30° prevents objects from being deposited on it, and allows liquids to run off quickly.

Command panels

Command panel housing with door Stainless steel

Command panel housing with door made from stainless steel 1.4301 (AISI 304), with handle strips made from plastic approved for use with foodstuffs. May be combined with support arm system CP40, stainless steel.

Command panels

Premium Panel Stainless steel

Premium Panel made of stainless steel 1.4301 (AISI 304), resistant to high-pressure cleaning.