- Article no.:
- CS 9783540
- Product description
- Outdoor enclosure with 100 mm transport plinth and rain canopy with projections on all sides.
- Material
- Aluminium AlMg3
- Surface finish
- Powder-coated
UV-resistant pure polyester
- Colour
- RAL 7035
- Supply includes
- Single-walled outdoor enclosure, fully preconfigured
Basic enclosure with gland plate, three-part
25 mm system punchings in the roof, base, front and in the enclosure depth
Front door(s) with door stay, swing lever handle and profile half-cylinder, lock BJ 20027
Transport plinth with screw-fastened trim panels front and rear
Rain canopy
- Dimensions
- Width: 600 mm
Height: 800 mm
Depth: 400 mm
- Dimensions
- Overall height: 955 mm
Rain canopy width: 650 mm
Rain canopy height: 55 mm
Rain canopy depth: 450 mm
Clearance width: 512 mm
Clearance height: 712 mm
Clearance depth: 349 mm
Height base/plinth: 100 mm
- Type rating to UL 50E
- Type 3R
- IP protection category to IEC 60 529
- IP 55
- IK Code
- IK10
- Basic material
- Aluminium
- Packs of
- 1 pc(s).
- Net weight
- 29 kg
- Gross weight
- 34 kg
- Customs tariff number
- 94032080
- EAN
- 4028177569140
- ETIM 9
- EC000261
- ECLASS 8.0
- 27180101