Enclosure attachment, tilting, top mounting

Article number: IW 6902.670

For mounting on IW worktops or other surfaces.

Article number:
IW 6902.670
Product description
With cable tube for protected cable entry.
Applications
For mounting on: IW worktop, prepared for enclosure attachment, surfaces, enclosure attachment/coupling CP-L rectangular 120 x 65 mm, attachment/housing coupling CP 40 (may also be used as tilting adaptor +100°/-60° for CP 40)
To fit enclosures up to 20 kg with support arm connection: CP-40, CP-L rectangular 120 x 65 mm, CP-L Ø 130 mm, VESA Standard 75
Material
Sheet steel
Concertina section: Plastic
Surface finish
Spray-finished
Colour
RAL 7024
Supply includes
Assembly parts
Tilt angle note
+100°/–60°, adjustable in 7.2° increments via clamping lever and may be limited to +100°/–15° using the stop screw supplied loose.
Tilt angle pitch pattern
7.2 °
OUT_TILT_ANGLE
-60 ‐ 100 °
Packs of
1 pc(s).
Net weight
0.72 kg
Gross weight
0.928 kg
Customs tariff number
73182900
EAN
4028177325791
ECLASS 8.0
27189263
Data sheets
Technical Data sheet
Enclosure attachment, tilting, top mounting
For mounting on:
- IW worktop, prepared for enclosure attachment
CP-L, round
- Surfaces
- Enclosure attachment/coupling CP-L rectangular,
- Attachment/housing coupling CP-S (may also be
used as tilting adaptor + 100°/-60° for CP-S)

To fit enclosures up to 20 kg with support arm
connection
- CP-S
- CP-L rectangular
- CP-L round
- VESA Standard 75

With cable tube for protected cable entry.