HD side panels for HD system enclosure

Article no.: HD 4000205

Side panels with exterior blue silicone seal. Screw fastening points are located inside the sealing zone.

Article no.:
HD 4000205
Material
Stainless steel 1.4301 (AISI 304), 2.0 mm
Surface finish
Brushed, grain 400, peak-to-valley height < 0.8 µm
Supply includes
With assembly parts for screw-fastening from the inside
Note
Depending on the fitted side panel, the overall width of the enclosure is increased by 25 mm
To fit
Height: = 1,800 mm
Depth: = 500 mm
Customs tariff number
94039910
EAN
4028177976986
ETIM 9
EC002524
ETIM 8
EC002524
ECLASS 8.0
27182101
Product description
HD Side panels for system enclosure, for HxD 1800x500 mm, stainless steel