Rear panel for VX

Article no.: VX 5051.067

Article no.:
VX 5051.067
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Enclosure type: VX
Width: 1,200 mm
Height: 2,200 mm
Packs of
1 pc(s).
Net weight
31.2 kg
Gross weight
57.16 kg
EAN
4028177927933
ETIM 9
EC002524
ECLASS 8.0
27182101