Rear panel for VX

Article no.: VX 5051078

Article no.:
VX 5051078
Material
Sheet steel
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Enclosure type: VX
Width: 600 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
13.2 kg
Gross weight
23.82 kg
Customs tariff number
94039910
EAN
4028177927827
ETIM 9
EC002524
ECLASS 8.0
27182101