Mounting plate for VX, TS

Article no.: VX 5051041

Mounting plate attachment for TS

Mounting plate attachment for VX

Mounting plate attachment Baying systems VX25, stainless steel

Article no.:
VX 5051041
Material
Sheet steel
Surface finish
zinc-plated
Dimensions mounting plate (W x H)
699 mm x 1,496 mm
To fit
Enclosure type: VX
Width: = 800 mm
Height: = 1,600 mm
Assembly instruction
When installing in TS enclosures, mounting plate attachment 5050.063 is required.
Packs of
1 pc(s).
Net weight
26.8 kg
Gross weight
35.24 kg
Customs tariff number
94039910
EAN
4028177928190
ETIM 9
EC000213
ECLASS 8.0
27409216