Roof plate for VX stainless steel

Article no.: VX 5051142

Article no.:
VX 5051142
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
exterior brushed, grain size 400
To fit
Width: 600 mm
Depth: 600 mm
Packs of
1 pc(s).
Net weight
3.2 kg
Gross weight
4.2 kg
Customs tariff number
73269098
EAN
4028177930162
ETIM 9
EC000261
ECLASS 8.0
27180101