Door, left for VX SE, SE, TP, PC, IW

Article no.: VX 5050809

Article no.:
VX 5050809
Material
Sheet steel
Surface finish
powder-coated
Colour
RAL 7035
Packs of
1 pc(s).
Net weight
30 kg
Gross weight
39.78 kg
Customs tariff number
94039910
EAN
4028177970663