Mounting bracket for base/plinth system VX

Article number: VX 5051.188

May be combined with gland plates. The mounting angles are fitted as standard on the front and rear of the base/plinth. There is also an option of fitting the bracket in the depth.

Article number:
VX 5051.188
Material
Sheet steel
To fit
Height: 100 mm
Packs of
4 pc(s).
Net weight
0.4 kg
Customs tariff number
73182900
EAN
4028177963238
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
for base/plinth system, old version