Single door for AX

Article no.: AX 5051325

Article no.:
AX 5051325
Material
Door: Sheet steel, all-round foamed-in PU seal
Surface finish
Dipcoat-primed, powder-coated on the outside, textured paint
Colour
RAL 7035
To fit
Width: 400 mm
Height: 500 mm
Packs of
1 pc(s).
Net weight
3 kg
Gross weight
3.1 kg
Customs tariff number
94039910
EAN
4028177949089
ETIM 9
EC000261
ECLASS 8.0
27180101