Sealing frame HD

Article number: HD 5050.625

Article number:
HD 5050.625
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
To fit
Enclosure type: HD compact enclosure
Width: = 810 mm
Height: = 1,050 mm
To fit Model No.
1316.600
Packs of
1 pc(s).
Net weight
0.295 kg
Gross weight
0.3 kg
Customs tariff number
40081100
EAN
4028177919945
ETIM 9
EC000855
ECLASS 8.0
27180704