Sealing frame HD

Article number: HD 5050.858

Article number:
HD 5050.858
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
To fit
Width: = 610 mm
Height: = 810 mm
Packs of
1 pc(s).
Net weight
0.21 kg
Gross weight
0.22 kg
Customs tariff number
40081100
EAN
4028177968318
ETIM 9
EC000261
ECLASS 8.0
27180101