Sealing frame HD

Article no.: HD 5050913

Article no.:
HD 5050913
Material
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
Surface finish
Seal: Blue, dyed (RAL 5010)
To fit
Width: 518 mm
Height: 436 mm
Packs of
1 pc(s).
Net weight
0.17 kg
Gross weight
0.176 kg
Customs tariff number
40081100
ECLASS 8.0
27180101