Door for AE in stainless steel

Article number: AE 5050.497

Article number:
AE 5050.497
Material
Stainless steel 1.4301 (AISI 304)
Surface finish
Brushed, grain 240
Dimensions
Width: 400 mm
Height: 500 mm
Packs of
1 pc(s).
Net weight
4 kg
Gross weight
5 kg
EAN
4028177708822
ETIM 9
EC000747
ECLASS 8.0
27182204