Toptec door module for CS Toptec

Article number: CS 5051.447

Article number:
CS 5051.447
To fit
Width: 800 mm
Height: 1,800 mm
Packs of
1 pc(s).
Net weight
41.5 kg
Gross weight
42.5 kg
Customs tariff number
94039910
EAN
4028177035249