SE 8 free-standing enclosure system IP 66/NEMA 4X

Article no.: SE 5853580

Increased protection due to IP 66 / NEMA 4X. Time-saving assembly work due to the roll-formed side panels

Article no.:
SE 5853580
Product description
The system enclosure is based on the TS 8 platform. System accessories for interior installation in the TS 8 design can be used without restrictions.
Material
Enclosure: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Door: Stainless steel 1.4301 (AISI 304), 2.0 mm, exterior brushed
Rear panel: Stainless steel 1.4301 (AISI 304), 1.5 mm, exterior brushed
Base: Stainless steel 1.4301 (AISI 304), 3.0 mm
Mounting plate: Sheet steel, 3.0 mm
Surface finish
Enclosure, rear panel and door: Brushed, grain size 400
Mounting plate: Zinc-plated
Base: Uncoated
Supply includes
Enclosure, solid top and sides
Door(s)
Door hinged on the right, may be swapped to the left
Rear panel, detachable
Mounting plate
Base, solid
Lock: 3 mm double-bit
2 TS punched rails 18 x 38 mm
Dimensions
Width: 800 mm
Height: 2,000 mm
Depth: 600 mm
Dimensions mounting plate (W x H)
699 mm x 1,896 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 4X
NEMA 3R
Note
Due to the hardness of the material, we recommend using metal multi-tooth screws for the interior installation.
Basic material
Stainless steel
Packs of
1 pc(s).
Net weight
146 kg
Gross weight
152 kg
EAN
4028177696761
ECLASS 8.0
27180101
Product description
SE Free-standing enclosure system, WHD: 800x2000x600 mm, Stainless steel 1.4301, IP 66 / NEMA 4X, with mounting plate, single door at the front
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Declaration of conformity UK
Documentation
White Paper
Data sheets
General technical information
Technical system catalogue