Base/plinth trim for base/plinth, complete and base/plinth, static

Article no.: PC 8360920

Base/plinth trim panels in IW/PC design.

Article no.:
PC 8360920
Product description
To continue the design of the lower front door of PC enclosures or door of IW enclosures. The base/plinth trim is screw-fastened to the corner pieces of the TS base/plinth components from the outside.
Material
Sheet steel, spray-finished
Designer trim panels: Extruded aluminium section
Colour
RAL 7015
Designer trim panels: RAL 7035
Dimensions
Height: 200 mm
Suitable for plinth width
= 600 mm
Packs of
1 pc(s).
Net weight
2.617 kg
Gross weight
2.817 kg
Customs tariff number
94039910
EAN
4028177382664
ECLASS 8.0
27189260