Steady light component for signal pillar, modular

Article no.: SG 2369000

With 360° signal transmission thanks to optimised prism system, number of potential stages = 5 components, with identical voltage.

Article no.:
SG 2369000
Design
Steady light component
Product description
With 360° signal transmission thanks to optimised prism system. No. of potential stages = 5 components, with identical voltage.
Benefits
Simple assembly and contact via bayonet fastener.
Configuration of up to five components with the same voltage.
Components are available in a range of colours and voltages.
Function principle
A modular layout is possible with connection, optical and acoustic components, incandescent lamps and a label panel
Material
Enclosure of polyamide
Cap: Transparent polycarbonate
Colour
Red
Diameter
70 mm
Rated impulse withstand voltage, phase to phase
2500 V AC
Rated insulation voltage
250 V AC
Note on Model No.
Incandescent lamps not included with the supply.
Dimensions
Height: 56 mm
Protection category to IEC 60 529
IP 54 if a cover or acoustic component is fitted at the top
Rated operating voltage
12 V - 240 V (AC/DC)
Packs of
1 pc(s).
Net weight
0.07 kg
Gross weight
0.086 kg
Customs tariff number
85311095
EAN
4028177219922
ECLASS 8.0
27371220
Product description
SG Steady light component, for signal pillar, modular, 12-240 V, AC/DC, red
Approvals
UL + C-UL (listed)
UR
Documentation
Quick guide
Data sheets
Technical details