- Article number:
- SZ 2411.559
- Product description
- For adapting metric cable glands to larger diameter holes or threads.
- Benefits
- Reducer and locking nut are sold together in a single pack. This saves additional ordering and storage.
- Material
- Polyamide 6 GF30
- Colour
- RAL 7035
- Thread inside
- M32
- Packs of
- 25 pc(s).
- Net weight
- 0.525 kg
- Gross weight
- 0.616 kg
- Customs tariff number
- 39269097
- EAN
- 4028177550179
- ECLASS 8.0
- 27189234