Multi-seal inserts

Article no.: SZ 2411504

For the secure entry of several individual cables into a single cable gland.

Article no.:
SZ 2411504
Design
Size M25
Product description
For the secure entry of several individual cables into a single cable gland.
Material
Neoprene
Max. cable diameter
3 mm
Cable entry
Number of cable entries: 7
Max. cable diameter: 3 mm
Packs of
25 pc(s).
Net weight
0.075 kg
Gross weight
0.1 kg
Customs tariff number
40169300
EAN
4028177444508
ECLASS 8.0
27142421