Gland plate modules, vented, with airflow regulator for DK-TS

Article number: DK 7825.366

Gland plate modules, vented, with airflow regulator allow controlled air routing from the twin base to the installed components.

Article number:
DK 7825.366
Product description
Allows controlled air routing from the twin base to the installed components. Individually adjustable membranes allow control of the air inlet opening between 10% and 80% free space. If the rear area of the enclosure is partitioned by base/gland plates, the required volumetric airflow may be individually regulated, and distribution of the airflow inside the twin base adapted to suit the requirements of each enclosure. The gland plate module may be combined with all gland plates as required. Gland plate module including contacting assembly screws, the additional installation of PE conductors is not required.
Material
Sheet steel
Supply includes
Gland plate modules, vented
Filter mat
Assembly parts
To fit
Enclosure type: TS 8
Width: 600 mm
Packs of
1 pc(s).
Net weight
2.209 kg
Gross weight
2.409 kg
Customs tariff number
94039910
EAN
4028177551138
ECLASS 8.0
27189261
TS 8 / FR(i) gland plate module
For use in the base frame of the enclosure frame.
Module depth 238 mm, can be exchanged for gland
plate module of the same dimensions.
Gland plate module can be used in enclosures of
depth 600, 800, 900, 1,000 and 1,200 mm.
The gland plate module has several ventilation
lamellas which can be set individually and thus
allow the air to flow in in a target oriented way.
The air volume flow can also be regulated according
to the degree of opening.
The ventilation opening can also be equipped with a
filter mat if desired.

Material: Sheet steel

For enclosure width: 600 mm