Brush kit for TX CableNet

Article no.: TX 7888301

Brush strips can be fitted to conceal the cable entry openings in the roof plate for visual appeal.

Article no.:
TX 7888301
Product description
For cable entry in the roof plate.
Benefits
For simple top-mounting on the cut-out edge
Material
Plastic support with brushes
Brush strip: Plastic, UL 94-V0
Bristles: Plastic, UL 94-HB
Bristle length
80 mm
To fit
Enclosure type: TX CableNet
Depth: = 1,000 mm
Packs of
2 pc(s).
Net weight
0.5 kg
Customs tariff number
96035000
EAN
4028177964280
ETIM 9
EC000211
ECLASS 8.0
27142421
Product description
TX brush strip, L x W: 1000 mm x 80 mm, bristle length 80 mm, for cable entry in the roof