- Article no.:
- DK 7064100
- Product description
- For system-compatible cable deflection while complying with minimal bending radii and to accommodate surplus cables and excess length. The elements may optionally be used individually or in combination for cable routing. They may be combined into semi-circular or circular elements.
- Benefits
- Simple assembly with tool-free quick-release fastening
- Alternatively suitable for screw-fastening
- Integral multifunctional punching for attaching cable routing components
- Integral mounting holes for fixing the PDUs in a 7 U pitch pattern via a keyhole recess
- Applications
- For vertical cable routing and strain relief with network and server applications
- Material
- Plastic to UL 94-V0
- Colour
- RAL 7035
- Supply includes
- Mounting clips and assembly parts
- Packs of
- 8 pc(s).
- Net weight
- 0.544 kg
- Gross weight
- 0.557 kg
- Customs tariff number
- 39269097
- EAN
- 4028177627710
- ETIM 9
- EC002624
- ECLASS 8.0
- 27189265
- Documentation
- Info sheet
Cable manager, Basic kit
For system-compatible cable deflection while
complying with minimal bending radii and to
accommodate surplus cables and excess length.
The elements may optionally be used individually
or in combination for cable routing. They may be
combined into semi-circular or circular elements.
As the mounting distance between the elements
grows larger, the deflection radius of the cables
may optionally be enlarged, or the cable route
designed individually. The option of securing
elements on their straight-edge side supports the
use of corners and edges, to allow protected
cable routing around them.
Mounting clips for use above the arc hold the
routed cables back within the elements.
The elements are also bayable in an axial
direction to allow U-based cable routing to
the mounting level, or channelling of the
cable sections.
Material:
Plastic, UL 94-V0
Colour:
RAL 7035
Supply includes:
Packs of 8
Mounting clip
and assembly parts.
For system-compatible cable deflection while
complying with minimal bending radii and to
accommodate surplus cables and excess length.
The elements may optionally be used individually
or in combination for cable routing. They may be
combined into semi-circular or circular elements.
As the mounting distance between the elements
grows larger, the deflection radius of the cables
may optionally be enlarged, or the cable route
designed individually. The option of securing
elements on their straight-edge side supports the
use of corners and edges, to allow protected
cable routing around them.
Mounting clips for use above the arc hold the
routed cables back within the elements.
The elements are also bayable in an axial
direction to allow U-based cable routing to
the mounting level, or channelling of the
cable sections.
Material:
Plastic, UL 94-V0
Colour:
RAL 7035
Supply includes:
Packs of 8
Mounting clip
and assembly parts.