Mounting angles, metric for TS 8

Article no.: DK 7831611

L-shaped mounting angles to accommodate metric assemblies and components.

Article no.:
DK 7831611
Product description
The L-shaped mounting angles accommodate metric assemblies and components. Depending on the installation kit, mounting dimensions 465 mm and 515 mm can be configured.
Material
Sheet steel
Surface finish
Zinc-plated
Supply includes
Assembly parts
Dimensions
Height: 17 SU
Note on Model No.
Extended delivery times.
To fit
Enclosure type: TS 8
Packs of
2 pc(s).
Net weight
46.566 kg
Customs tariff number
73269098
EAN
4028177263369
ECLASS 8.0
27189261
Data sheets
Technical details
DK-TS metric mounting angles, 17 SU

Material: Sheet steel, zinc-plated, passivated