Mounting panel, 482.6 mm (19'')

Article no.: DK 5302204

For fast integration of smaller mounting units within the 482.6 mm (19") level, such as potential equalisation rails, distributor boxes, small electrical components etc.

Article no.:
DK 5302204
Product description
For fast integration of smaller mounting units within the 482.6 mm (19") level, such as potential equalisation rails, distributor boxes, small electrical components etc. Simple screw-fastening of the components to the integral 25 mm system punchings.
Material
Sheet steel
Surface finish
Spray-finished
Width mounting surface
450 mm
Installation dimensions
Installation depth for components: 430 mm
Units
1 U
Installation height for components
1 U
Packs of
1 pc(s).
Net weight
0.35 kg
Gross weight
0.365 kg
PCF per pack (cradle-to-gate)
1.4 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
94039910
EAN
4028177952881
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
Mounting panel, 482.6 mm (19"), 1 U, sheet steel, RAL 9005