Roof plate, vented for DK-TS, 97 mm high

Article no.: DK 7826806

In exchange for the standard roof.

Article no.:
DK 7826806
Product description
In exchange for the standard roof. Ventilation holes (Ø 5 mm) are incorporated all-round into the 97 mm high roof plate. In conjunction with the vented glazed and sheet steel door, the roof plate coordinates perfectly with the door design.
Material
Sheet steel
Colour
RAL 7035
Note on Model No.
Extended delivery times.
To fit
Enclosure type: DK-TS
Width: 800 mm
Depth: 1,000 mm
Packs of
1 pc(s).
Net weight
15.39 kg
Gross weight
16.2 kg
Customs tariff number
72092690
EAN
4028177234611
ECLASS 8.0
27182405
Roof plate for cable entry, vented
for DK TS 8

75 mm high roof plate with all-round perforated plate
(3 mm diameter) for passive ventilation.
The roof plate has been designed so that it fits the
ventilated glazed and steel sheet doors.
Cable entry sliding angular bracket at the rear.
Rubber section for fixing the cables and cable bunches
to the sliding and fixed brackets.
Active ventilation can be provided by retrofitting a
fan plate to the base.
Material: Sheet steel
Spray finish: RAL 7035
for enclosure dimensions: W: 800 mm D: 1000 mm