Enclosure machining for Perforex BC 1001 HS

Article number: AS 4050.010

Machine equipped with door and pneumatic clamping device. The corresponding support surface enables the machining of cubes up to a maximum depth of 1400 mm. For additional machining of enclosures that cannot be dismantled on Perforex machining centres BC.

Article number:
AS 4050.010
Design
Machining surface with door
Pneumatic clamping device
Additional support surface
Mechanical depth adjuster
Product description
Machine equipped with door and pneumatic clamping device. The corresponding support surface enables the machining of cubes up to a maximum depth of 1400 mm. For additional machining of undismantable enclosures on Perforex machining centres BC.
Benefits
Depth-variable
Use of the existing machine surface for the additional machining of cubes
Note
Not suitable for retrofitting
To fit Model No.
4050.101
Max. machinable area
Width: 750 mm
Height: 1,400 mm
Packs of
1 pc(s).
Customs tariff number
84669360
EAN
4028177804159
ETIM 7.0
EC003456
ECLASS 8.0
36609190
Product description
Machining of cubics f. BC 1001