Perforex Milling Terminal MT 2201 S

Article number: AS 4055.926

The Perforex Milling Terminal 2201 features a wide workpiece holder as standard with two doors. Ideal for machining fully welded enclosures.

Article number:
AS 4055.926
Design
Motorised depth adjuster 2200 mm
Enclosure machining
Enclosure panel machining
Two-door
Patented pressure plate with integral extraction of the milling swarf
High-performance spindle including minimal quantity lubrication
Automatic tool testing
DIN tools
Pneumatic clamping device
Product description
The Perforex Milling Terminal is a 4-axis CNC machine used for modifying standard enclosures. It provides automated machining of enclosure panels and housings e.g. for holes, threads and cut-outs. The Perforex Milling Terminal 2201 features a wide workpiece holder as standard with two doors. Ideal for machining fully welded enclosures.
Benefits
Fast return on investment (ROI) and significantly enhanced competitiveness
Short throughput times with consistently high machining quality
Wire consistency with network-based software
Easy to use with a clearly organised HMI and 24-inch screen
Automatic tool change and integral tool length measurement
Tool-friendly machining with minimal quantity lubrication system and plate
Automatic swarf extraction when drilling and milling
The high-performance spindle allows fast, precise, reliable machining
Intuitive clamping system with pneumatic clamping device, optimised for enclosure components
Supply includes
The Perforex MT S is configured on a project-specific basis
Machinable material
Aluminium
Steel
Stainless steel
Plastic
Copper
Machine options
Signal pillar 4055.954
Side access 4055.952
Support arm system 4055.951
Clamping height extension 4050.035
2 additional zero points for multi-part machining 4050.111
Machine controller
Order management with the Rittal Panel Processing Center (RiPPC)
Operation with Rittal HMI
Safety
Security fence to DIN EN ISO 13857
Optical protective device in front of and behind the machine
Reliable braking of the axes even in the event of a power failure
Interfaces
Rittal Panel Processing Center (RiPPC)
EPLAN Pro Panel
Rittal Configuration System
Import of DXF data
Note
We reserve the right to make technical modifications
Support area
Width: 5,050 mm
Height: 2,400 mm
Depth: 4,550 mm
Compressed air connection
6 bar
Weight of workpiece, panel machining (max.)
250 kg
Weight of workpiece, enclosure machining (max.)
300 kg
No. of tool slots
21
Machining accuracy
± 0.2 mm
Speed X/Y-axis
60,000 mm/min
Speed Z-axis
12,000 mm/min
Spindle speed (max.)
21,000 rpm
Spindle performance (max.)
11 kW
Control voltage (DC)
24 V
Rated current max.
6.2 A
Rated operating voltage
3L+PE, 400 - 480 V, 50/60 Hz
Machining speed (max.)
1,500 mm/min
Dimensions of clampable enclosures min.
Width: 100 mm
Height: 100 mm
Depth: 140 mm
Dimensions of clampable enclosures max.
Width: 2,300 mm
Height: 1,600 mm
Depth: 2,200 mm
Dimensions of clampable enclosure panels min.
Width: 100 mm
Height: 100 mm
Depth: 1.25 mm
Dimensions of clampable enclosure panels max.
Width: 2,300 mm
Height: 1,550 mm
Depth: 5 mm
Maximum machinable area for enclosure panels
Width: 2,300 mm
Height: 1,700 mm
Maximum machinable area for enclosures
Width: 2,300 mm
Height: 1,600 mm
Support area
Width: 5,050 mm
Height: 2,400 mm
Depth: 4,550 mm
Packs of
1 pc(s).
Weight/pack
2,700 kg
Customs tariff number
84571090
EAN
4028177967564