- Article no.:
- SZ 1381.380
- Material
- Door: Sheet steel
- Surface finish
- Door: Powder-coated, textured paint
- Colour
- Door: RAL 7035
- Supply includes
- Door
Cam lock with 3 mm double-bit insert
Assembly parts
- Installation options
- For installation in AX sheet steel and AX stainless steel only in conjunction with the AX interior installation rail
- Note
- Standard double-bit lock insert may be exchanged for 27 mm lock inserts, type A
- To fit enclosure type
- AX sheet steel
- Suitable for width
- = 380 mm
- Suitable for height
- = 380 mm
- Material thickness - door
- 1 mm
- Door opening angle
- 100°
- Packs of
- 1 pc(s).
- Net weight
- 1.9 kg
- Gross weight
- 2.02 kg
- Customs tariff number
- 94039910
- EAN
- 4028177971158
- ETIM 9
- EC000747
- ETIM 8
- EC000747
- ECLASS 8.0
- 27182204
- Product description
-
SZ Internal door, for AX sheet steel compact enclosures, for enclosures WxH: 380x380 mm