Terminal box KX, sheet steel, without gland plate

Article number: KX 1517000

The small enclosure KX, terminal box KX, without a gland plate allows for flexible interior installation while maintaining a high protection category.

Article number:
KX 1517000
Product description
The small enclosure KX, terminal box KX, without a gland plate allows for flexible interior installation while maintaining a high protection category.
Material
Enclosure: Sheet steel
Cover: Sheet steel, all-round foamed-in PU seal
Surface finish
Enclosure and cover: Dipcoat primed, powder-coated on the outside, textured paint
Colour
RAL 7035
Supply includes
Enclosure with cover
Mini cam lock
Dimensions
Width: 300 mm
Height: 200 mm
Depth: 80 mm
Protection category to IEC 60 529
IP 66
Protection category NEMA
NEMA 1
NEMA 3R
NEMA 4
NEMA 12
Type rating to 508A
Type 1
Type 3R
Type 4
Type 12
IK Code
IK08
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.25 mm
Basic material
Sheet steel
Packs of
1 pc(s).
Net weight
2.25 kg
Gross weight
2.391 kg
PCF per pack (cradle-to-gate)
27.48 kg CO2 eq (Cat B)
Note on PCF category
Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
Customs tariff number
84879059
EAN
4028177816312
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
KX Terminal box, WHD: 300x200x80 mm, sheet steel, without mounting plate, with cover, without gland plate
Approvals
Bureau Veritas
DNV
Lloyds Register
UL + C-UL (listed)
Certificates
Protection category
Declarations
Declaration of conformity
Declaration of conformity UK
Manufacturer's declaration
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Protective conductor brochure
Safety instructions
Data sheets
Technical details
Enclosure (terminal box without gland plate)

Enclosure with cover:
Stable sheet steel design,
body folded from a single piece and welded,
with protection channel all-round cover opening,
rear panel with eyelets for wall mounting bracket,
cover with foamed-in PU seal,
with PE conductor connection in the enclosure
and via U-shaped bracket in the cover,
for quick and easy earthing,
with mini cam lock.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Cover hinge, cover retainer, mounting plate,
top hat rail, wall mounting bracket,
mounting claw for second mounting level.
Material:
Enclosure, cover: Sheet steel
Surface finish:
Triple surface treatment for optimum protection
against corrosion and resistance to mineral oils,
lubricants, machining emulsions and solvents:
Nanoceramic coating, electrophoretic dipcoat priming
Powder-coated on the outside in textured RAL 7035.
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4
Dimensions (W x H x D): 300x200x80 mm