Terminal box KX Stainless steel

Article no.: KX 1567000

The stainless steel terminal box KX delivers maximum data quality and consistency of engineering while ensuring flexibility and reliability across a wide range of applications.

Article no.:
KX 1567000
Product description
The stainless steel terminal box KX delivers maximum data quality and consistency of engineering while ensuring flexibility and reliability across a wide range of applications.
Material
Enclosure: Stainless steel 1.4301 (AISI 304)
Cover: Stainless steel 1.4301 (AISI 304), all-round foamed-in PU seal
Surface finish
Enclosure and cover: Brushed, grain 180
Supply includes
Enclosure with cover
Quick-release fastener including plastic bushes
Protection category NEMA
NEMA 1
NEMA 3R
NEMA 3RX
NEMA 4
NEMA 4X
NEMA 12
Protection category to IEC 60 529
IP 66
Type rating to UL 50E
Type 1
Type 3R
Type 3RX
Type 4
Type 4X
Type 12
Dimensions
Width: 300 mm
Height: 300 mm
Depth: 120 mm
Material thickness - cover
1.25 mm
Material thickness - enclosure
1.25 mm
Lock
Number of locks: 4
Basic material
Stainless steel 1.4301 (AISI 304)
Packs of
1 pc(s).
Net weight
3.67 kg
Gross weight
3.68 kg
PCF per pack (cradle-to-gate)
14.36
Customs tariff number
84879059
EAN
4028177919075
ETIM 9
EC000261
ETIM 8
EC000261
ECLASS 8.0
27180101
Product description
KX Terminal box, WHD: 300x300x120 mm, stainless steel 1.4301, without mounting plate, with cover, with quick-release fasteners
Approvals
Bureau Veritas
DNV
Lloyds Register
UL + C-UL (listed)
Declarations
Declaration of conformity
PCF-declaration
Documentation
Further information
Instructions
Load brochure
Product presentations
Safety instructions
Data sheets
Technical details
Enclosure (terminal box, stainless steel)

Enclosure with cover:
Stable stainless steel design,
body folded from a single piece and welded,
with protection channel all-round cover opening,
Solid rear panel with knockouts,
cover with foamed-in PU seal,
with PE conductor connection in the enclosure,
earthing in the cover via bolt,
for quick and easy earthing,
with quick-release fastener.
QR code:
QR code printed on body, cover and rating plate
for clear identification and easy retrieval of relevant
product information and documentation,
and for clear traceability of the individual parts.
Accessories: Cover hinge,
mounting plate, top hat rail, wall mounting bracket,
mounting claw for second mounting level.
Material:
Enclosure, cover: Stainless steel 1.4301 (AISI 304)
Surface finish: Brushed, grain size 180
Protection category to IEC 60 529: IP 66
Protection category to UL 508A: Type 4X
Dimensions (W x H x D): 300x300x120 mm