- Article no.:
- KX 1568800
- Product description
- For component installation outside of the enclosure. Assembly screws included as accessories with the enclosure.
- Material
- Sheet steel, 2 mm
- Surface finish
- Zinc-plated
- To fit enclosure type
- Terminal box KX
- Bus enclosure KX
- HD terminal box
- To fit
- Enclosure type: Terminal box KX
Bus enclosure KX
HD terminal box
Width: = 300 mm
Height: = 400 mm
- Packs of
- 1 pc(s).
- Net weight
- 1.7 kg
- Gross weight
- 1.72 kg
- Customs tariff number
- 84879090
- EAN
- 4028177925175
- ETIM 9
- EC000213
- ETIM 8
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
KX Mounting plate, for terminal boxes KX and bus enclosures KX, WH: 275x385 mm