Blanking plate, 482.6 mm (19")

Article number: EL 1939200

Aluminium blanking plates in various height units. To neatly finish off free locations within the mounting level.

Article number:
EL 1939200
Product description
For installation in electronic enclosures or housings.
Benefits
To neatly finish off free locations within the mounting level
Material
Aluminium, 3 mm
Surface finish
Natural anodised
Units
9 U
Packs of
3 pc(s).
Net weight
4.5 kg
Gross weight
5.08 kg
Customs tariff number
76169990
EAN
4028177012820
ETIM 9
EC000456
ETIM 8
EC000456
ECLASS 8.0
27189217
Product description
EL Blanking plate, 482.6 mm (19"), 9 U