- Article number:
- AX 2034010
- Product description
- For mounting the swing frame, small, in AX compact enclosures.
- Supply includes
- 4 mounting brackets
Assembly parts
- Note
- 1 pack is sufficient for mounting one small swing frame
- To fit
- Enclosure type: AX
Width: = 600 mm
= 800 mm
- To fit enclosure type
- AX
- Packs of
- 1 pc(s).
- Net weight
- 0.525 kg
- Gross weight
- 0.535 kg
- Customs tariff number
- 83024900
- EAN
- 4028177938090
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
AX Mounting kit for swing frame, small, for AX and VX