Ventilated front panels Width 482.6 mm (19")

Article number: EL 2233000

For venting enclosures and housings.

Article number:
EL 2233000
Product description
For venting enclosures and housings.
Material
Aluminium
Surface finish
Natural anodised
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
Units
3 U
Packs of
3 pc(s).
Net weight
1.158 kg
Gross weight
1.359 kg
Customs tariff number
76169990
EAN
4028177018976
ETIM 9
EC000331
ETIM 8
EC000331
ECLASS 8.0
27189272
Product description
EL Ventilated front panel, 3 U, 482.6 mm (19")
Ventilation front panel 3 U

Ventilation front panel for ventilating the enclosure
from the front or rear
Material: 3 mm aluminium, natural anodised.
Dimensions (W): 482.5 mm (19"), 3 U