Wall-mounted enclosures EL, 3-part with mounting plate and mounting angles, static installation

Article no.: EL 2261605

Wall-mounted enclosure 3-part, pre-configured with: Solid gland plate, top and bottom, mounting plate is supplied loose. Protection category IP 55.

Article no.: 2090000

482.6 mm (19") fastener, 1 U with contact

Article no.:
EL 2261605
Design
Wall-mounted enclosures IT
with mounting plate and mounting angles, static installation
Product description
Wall-mounted enclosure with optimum accessibility due to hinged part.
Material
Wall and hinged part: Sheet steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
General colour
RAL 7035
Colour
Wall and hinged part: RAL 7035
Glazed door: RAL 7035/7015 (slate grey)
Supply includes
Wall section with solid gland plate, top and bottom and mounting plate (supplied loose).
Hinged part with 25 mm pitch pattern of holes in the front and rear frame, and two 482.6 mm (19") mounting angles, front, static installation
Designer glazed door
1 double-kit key no. 5
Comfort handle for lock inserts and 2-point locking
Security lock 3524 E
Units
21 U
Dimensions
Width: 600 mm
Height: 1,012 mm
Depth: 373 mm
Installation depth
320 mm
Clearances
Clearance width: 502 mm
Clearance height: 949 mm
Depth hinged part
216 mm
Dimensions mounting plate (W x H)
485 mm x 965 mm
Depth of wall section
135 mm
IK Code
IK08
Load capacity of hinged part (static)
750 N
Basic material
Sheet steel
Protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
50.35 kg
Gross weight
53 kg
Customs tariff number
94032080
EAN
4028177324367
ETIM 9
EC002500
ETIM 8
EC002500
ECLASS 8.0
27180208
Product description
EL Wall-mounted enclosures, 3-part, 21 U, WHD: 600x1012x373 mm, Protection category: IP 55, Designer glazed door
Approvals
Lloyds Register
UL + C-UL (listed)
Documentation
Instructions
Data sheets
Technical details
Wall-mounted enclosure Electronic Kombi System,
preconfigured, 21 U

Enclosure: 3-part wall-mounted enclosure consisting of:
Wall section with solid gland plate at the top and
bottom, may optionally be exchanged for cable entry
variants (accessories), holes for wall-mounting,
1 mounting plate (supplied loose)
Hinged section with 2 mounting angles,
482.6 mm (19 inch), fitted at the front,
with all-round 25 mm pitch pattern of holes
in the front and rear frame,
designer glazed door with mini comfort handle
for lock inserts, with security lock 3524 E,
may optionally be exchanged for mini comfort handle for
semi cylinder
Protection category: IP 55 to EN 60 529/10.91
Load capacity of hinged part: 75 kg
Material
Enclosure: 1.5 mm sheet steel
Mounting plate: 2.5 mm sheet steel
Viewing window: 3 mm safety glass
Surface finish
Electrophoretic dipcoat-primed, spray-finished,
enclosure in RAL 7035, glazed door in RAL 7035/7015,
zinc-plated mounting plate
Dimensions (W x H x D): 600 x 1012 x 373 mm (21 U)