Perforated door strip for AX stainless steel

Article number: AX 2311076

For vertical mounting on the threaded bolts of the door, for attaching support strips, punched sections with mounting flanges, 14 x 39 mm, door stay.

Article number:
AX 2311076
Product description
For vertical mounting on the threaded bolts of the door, for attaching support strips, punched sections with mounting flanges, 14 x 39 mm, door stay.
Material
Sheet steel
Surface finish
Zinc-plated
To fit enclosure type
AX stainless steel
Suitable for height
= 760 mm
Packs of
2 pc(s).
Net weight
0.68 kg
Gross weight
0.697 kg
Customs tariff number
73269098
EAN
4028177940543
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189234
Product description
AX Perforated door strip, for AE stainless steel, for H: 760 mm