PE busbar

Article number: SZ 2364000

Article number:
SZ 2364000
Applications
Terminal clamps up to 6 mm² (fine-wire conductors)
Terminal clamps up to 10 mm² (single-wire or multi-wire conductors)
Main terminal clamp up to 35 mm²
Material
PE busbar: Copper
Connection clamps, rings, screws: Steel
Supply includes
PE busbar
42 screws (prefitted)
Dimensions
Length: 699 mm
Packs of
1 pc(s).
Net weight
0.5 kg
Gross weight
0.617 kg
Customs tariff number
74198090
EAN
4028177022133
ETIM 9
EC000329
ETIM 8
EC000329
ECLASS 8.0
27400605
Product description
SZ PE busbar, L: 699 mm