- Article number:
- SG 2368002
- Design
- for wall/base mounting
- Product description
- Optionally for conduit or wall/base mounting. Screwless spring terminals in the connection component. With cover for optical components. Contact hazard protection to VDE.
- Benefits
- Simple assembly and contact via bayonet fastener.
- Function principle
- A modular layout is possible with connection, optical and acoustic components and a label panel
- Material
- Enclosure of polyamide
- Colour
- Black
- Signal pillar
- modular
- Protection category to IEC 60 529
- IP 65
- Rated operating voltage
- 12 V - 230 V (AC/DC)
- Packs of
- 1 pc(s).
- Net weight
- 0.089 kg
- Gross weight
- 0.099 kg
- Customs tariff number
- 85444290
- EAN
- 4028177953581
- ETIM 9
- EC001152
- ETIM 8
- EC001152
- ECLASS 8.0
- 27371232
- Product description
-
SG connection component for wall mounting