LED steady light component for signal pillar, modular

Article number: SG 2370.161

With 360° signal transmission thanks to optimised prism system.

Article number:
SG 2370.161
Design
LED steady light component
Benefits
With 360° signal transmission thanks to optimised prism system
Configuration of up to five components with the same voltage.
Function principle
A modular layout is possible with connection, optical and acoustic components and a label panel
Material
Enclosure of polyamide
Cap: Transparent polycarbonate
Colour
Green
Protection category to IEC 60 529
IP 65 if a cover or acoustic component is fitted at the top
Rated operating voltage
230 V
Packs of
1 pc(s).
Net weight
0.071 kg
Gross weight
0.073 kg
Customs tariff number
85311095
EAN
4028177953604
ETIM 9
EC000232
ETIM 8
EC000232
ECLASS 8.0
27371220
Product description
SG LED steady light component, green
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Further information
Instructions