- Article no.:
- SG 2372102
- Design
- for wall/base mounting
- Benefits
- Complete, ready-to-connect solution
- Extremely long service life of the LEDs (max. 100,000 hours, therefore maintenance-free)
- Minimal assembly work and warehousing costs
- Technical specifications
- 3-stage, red, yellow, green
- Transmission angle: 3 x 120°
- Cable entry
- Min. cable diameter: 3 mm
Max. cable diameter: 6.5 mm
- Type of electrical connection
- Screwless spring terminals
- Light
- LEDs
- Dimensions
- Height: 211.5 mm
- Operating temperature range
- -20 °C...50 °C
- Protection category to IEC 60 529
- IP 65
- Rated operating voltage
- 24 V
- Thread
- M12 x 1.5
- Note
- The signal pillar is comprised of items 2372001, 2372021, 2372011 and 2368002
- Packs of
- 1 pc(s).
- Net weight
- 0.25 kg
- Gross weight
- 0.309 kg
- Customs tariff number
- 85318070
- EAN
- 4028177953765
- ETIM 9
- EC001042
- ETIM 8
- EC001042
- ECLASS 8.0
- 27371230
- Product description
-
SG signal pillar, LED compact for wall mounting