Fold-out tray for keyboard and mouse

Article number: SZ 2379600

For installation in 600 and 800 mm wide doors and 482.6 mm (19") swing frames and enclosures.

Article number:
SZ 2379600
Material
Flap: Sheet steel
Side parts: Cast aluminium
Tray: Extruded aluminium section
Surface finish
Flap, side parts: Textured paint
Tray: Natural anodised.
Colour
Flap, side parts: RAL 7035
Dimensions
Width: 482.6 mm
Height: 355 mm
Depth: 126 mm
Max. keyboard dimensions (WxHxD)
405 x 50 x 250 mm
To fit door width
600 mm
Type rating to UL 50E
Type 1
Type 12
IP protection category to IEC 60 529
IP 55
Packs of
1 pc(s).
Net weight
7.388 kg
Gross weight
7.777 kg
Customs tariff number
76169990
EAN
4028177319295
ETIM 9
EC002620
ETIM 8
EC002620
ECLASS 8.0
27189261
Product description
SZ Fold-out tray for keyboard and mouse, for door W: 600 mm
Declarations
Declaration of conformity UK
Documentation
Instructions