- Article number:
- SM 2382000
- Product description
- To fit mousepad support and for secure accommodation of a standard mouse.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly parts
- Packs of
- 1 pc(s).
- Net weight
- 0.205 kg
- Gross weight
- 0.234 kg
- PCF per pack (cradle-to-gate)
- 1.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177220300
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
SM Mouse holder