- Article number:
- SZ 2388150
- Product description
- Quick assembly without the use of tools: Press the EMC shielding bracket against the cable shield and clip into the rail. Diameter changes are compensated in full by the spring of the EMC shielding bracket.
- Material
- Sheet steel
- Surface finish
- Zinc-plated
- Shield diameter (min.)
- 4 ‐ 15 mm
- Packs of
- 10 pc(s).
- Net weight
- 0.18 kg
- Gross weight
- 0.188 kg
- PCF per pack (cradle-to-gate)
- 0.7 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177318243
- ETIM 9
- EC002020
- ETIM 8
- EC002020
- ECLASS 8.0
- 27141150
- Product description
-
SZ EMC shielding bracket, for cable diameter 4-15 mm