- Article number:
- SZ 2400000
- Product description
- For the entry of 2 pre-assembled cables in the connector cut-out, without dismantling the connector.
- Material
- Enclosure: Plastic
Clamps: Sheet steel
- Surface finish
- Clamps: Zinc-plated
- Supply includes
- 2 half shells
Mounting clamp
Assembly parts
- Dimensions
- Width: 142 mm
Height: 50 mm
Depth: 54 mm
- For cable diameters
- 8 ‐ 36 mm
- Packs of
- 1 pc(s).
- Net weight
- 0.27 kg
- Gross weight
- 0.291 kg
- PCF per pack (cradle-to-gate)
- 1.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 39269097
- EAN
- 4028177022263
- ETIM 9
- EC000211
- ETIM 8
- EC000211
- ECLASS 8.0
- 27142421
- Product description
-
SZ Connector gland, for connector pads (24-pole), for cables ø 8-36 mm