- Article number:
- HD 2410021
- Design
- Standard
- Benefits
- Smooth, solid exterior surfaces effectively prevent the depositing of harmful micro-organisms.
- Much easier, and therefore cheaper to clean compared with conventional cable glands.
- Applications
- Manufacturer
- Clean room technology (e.g. pharmaceuticals)
- Biotechnology
- Chemical industry
- Material
- Nut: Stainless steel 1.4305 (AISI 303)
Seal: EPDM, compliant with FDA 21 CFR 177.2600
- Supply includes
- Lock nut
- Dimensions
- Thread: M20 x 1.5
- For cable diameters
- 6 ‐ 12 mm
- Operating temperature range
- -20 °C...100 °C
- IP protection category to IEC 60 529
- IP69 / IPX8 (5 bar, 30 min)
- Type rating to UL 50E
- Type 1
- Type 2
- Type 4
- Type 4X
- Type 12
- Type 12K
- Type 13
- Packs of
- 5 pc(s).
- Net weight
- 0.33 kg
- Gross weight
- 0.333 kg
- Customs tariff number
- 73072980
- EAN
- 4028177928701
- ETIM 9
- EC000441
- ETIM 8
- EC000441
- ECLASS 8.0
- 27149109
- Product description
-
HD Cable gland, stainless steel 1.4305, size: M20x1,5, for cables Ø 6-12 mm, Standard version